Download document () of 20

119065
Model code: BP-DS-400/10-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door with locking rotary lever, 400/10-P

List price EUR207.54

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119065
EAN
4015081172023
Product Length/Depth
65 mm
Product Height
1000 mm
Product Width
400 mm
Product Weight
4.1 kg
Compliances
RoHS conform
Model Code
BP-DS-400/10-P

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
400 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification