Download document () of 20

119074
Model code: BP-DS-800/7-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door with locking rotary lever, 800/7-P

List price €237.67

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119074
EAN
4015081172115
Product Length/Depth
45 mm
Product Height
710 mm
Product Width
815 mm
Product Weight
5.5 kg
Compliances
RoHS conform
Model Code
BP-DS-800/7-P

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
760 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification