Download document () of 20

119085
Model code: BP-DS-600/10-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel doors with white locking rotary lever, 600/10

List price EUR240.06

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119085
EAN
4015081172221
Product Length/Depth
45 mm
Product Height
1010 mm
Product Width
615 mm
Product Weight
5.8 kg
Compliances
RoHS conform
Model Code
BP-DS-600/10-P-W

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
600 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification