Download document () of 20

119227
Model code: BPZ-AS-1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition W = 1000 mm

List price EUR73.63

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119227
EAN
4015081173648
Product Length/Depth
135 mm
Product Height
45 mm
Product Width
900 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
BPZ-AS-1000

Product specifications

Type
Additional equipment
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel/plastic
Model
Connector / partition piece
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification