Download document () of 20
To be discontinued

119281
Model code: BPZ-FPK-1000/150-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=150x1000mm, blind, plastic

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119281
EAN
4015081174188
Product Length/Depth
40 mm
Product Height
155 mm
Product Width
925 mm
Product Weight
0.557 kg
Compliances
RoHS conform
Model Code
BPZ-FPK-1000/150-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
Untreated
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Plastic
Mounting position
Horizontal
Housing material
Plastic
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification