Download document () of 20
To be discontinued

119285
Model code: BPZ-FPK-1000/350-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=350x1000mm, blind, plastic

List price EUR101.5

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119285
EAN
4015081174225
Product Length/Depth
40 mm
Product Height
355 mm
Product Width
925 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
BPZ-FPK-1000/350-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
350 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
Untreated
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Plastic
Mounting position
Horizontal
Housing material
Plastic
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification