Download document () of 20

119357
Model code: BP-FLP-800-VS

Eaton xEnergy Basic LV systems Low voltage switchgear. Shift-back flange W=800mm

List price EUR115.47

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
119357
EAN
4015081174942
Product Length/Depth
175 mm
Product Height
30 mm
Product Width
745 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
BP-FLP-800-VS

Product specifications

Type
Additional equipment
Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Suitable for width
800 mm
Surface finishing
With powder coating
Cable entry type
Foam rubber
Color
Light gray (RAL 7035)
Degree of protection
IP30
Other
Surface protection
Powder coating
Shape
Straight
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Brush
Mounting method
Floor standing distribution board
Functions
Additional equipment
Thread type
None
Thickness
1 mm
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm

Export product specification