Download document () of 20

119725
Model code: LS-S11-SW-ZB

Eaton Moeller® series LS Safety position switch, 1N/O+1N/C, cover black, +actuator ZB, screw connection LS-S11-SW-ZB

General Specifications

Product Name
Eaton Moeller® series LS Safety position switch
Catalog Number
119725
EAN
4015081176151
Product Length/Depth
95 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.08 kg
Certifications
IEC/EN 60947
Catalog Notes
With the actuator inserted, the N/O contact is open and the NC contact is closed.
Model Code
LS-S11-SW-ZB

Export product specification