Download document () of 20

120771
Model code: BPZ-MT-MSW-800/400-3-A

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter Trough assembled with meter plate for MSW HxW=400x800mm

List price EUR290.94

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120771
EAN
4015081186013
Product Length/Depth
165 mm
Product Height
405 mm
Product Width
725 mm
Product Weight
3.8 kg
Compliances
RoHS conform
Model Code
BPZ-MT-MSW-800/400-3-A

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
400 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Suitable for height
400 mm
Suitable for width
800 mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification