Download document () of 20

120776
Model code: BPZ-MT-MSW-1200/425-5-A

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter Trough assembled with meter plate for MSW HxW=425x1200mm

List price EUR399.37

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120776
EAN
4015081186068
Product Length/Depth
165 mm
Product Height
430 mm
Product Width
1125 mm
Product Weight
5.3 kg
Compliances
RoHS conform
Model Code
BPZ-MT-MSW-1200/425-5-A

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
425 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1200 mm
Suitable for height
425 mm
Suitable for width
1200 mm
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification