Download document () of 20

120919
Model code: SOL20/2MV

Eaton Moeller® series SOL20 Switch-disconnector, DC current, 20A, 2 strings M12

List price €338.78

General Specifications

Product Name
Eaton Moeller® series P-SOL Switch-disconnector
Catalog Number
120919
EAN
4015081187492
Product Length/Depth
224 mm
Product Height
130 mm
Product Width
100 mm
Product Weight
0.836 kg
Certifications
IEC/EN 60947-3
Model Code
SOL20/2MV

Product specifications

Product Category
Switchgear for photovoltaic systems
Features
Isolating characteristics
Actuator color
Black
Fitted with:
Voltage release optional
Operating frequency
120 Operations/h
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated permanent current at AC-21, 400 V
0 A
Rated permanent current at AC-23, 400 V
0 A
Rated uninterrupted current (Iu)
20 A
Switching power at 400 V
20 kW
Rated operational voltage (Ue) at AC - min
1000 V
Device construction
Complete device in housing
Rated short-time withstand current (Icw)
0.24 kA
Electrical connection type of main circuit
Other
Design
Enclosed
Mounting position
As required
Actuator type
Toggle
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
0 kA
Degree of protection (front side)
IP65
Number of poles
Two-pole
Connection type
Threaded connection M16, Outputs
Screw connector M12, Inputs
Degree of protection
NEMA Other
Suitable for
Ground mounting
Floor mounting
Locking facility
Lockable in the 0 (Off) position
Protection class
2
Number of switches
1
Resistance
8 mΩ (internal)
Lifespan, mechanical
100,000 Operations
Lifespan, electrical
100,000 Operations
Number of auxiliary contacts (normally open contacts)
0
Rated operating voltage (Ue) - max
1000 V
Rated operating voltage (Ue) - min
1000 V
Rated operational voltage (Ue) at AC - max
1000 V
Rated short-circuit making capacity (Icm)
0.32 kA (up to 440 V, 50/60 Hz)
Rated operational current (Ie) at DC-21A
20 A
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Housing color
Other
Housing material
Plastic

Export product specification