Download document () of 20

12128 SC

Eaton B-Line series Type 1 junction boxes, 12" height, 8" length, 12" width, NEMA 1, Screw cover, SC enclosure, Surface mounted, Small single door, 5 side knockouts,5 top-bottom knockouts, Thru holes, Carbon steel

General Specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
12128 SC
UPC
782051226003
Product Length/Depth
8 in
Product Height
12 in
Product Width
12 in
Product Weight
13 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
SC enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
5
Side knockouts
5
Top knockouts
5

Export product specification