Download document () of 20

121796
Model code: XMN130606MP

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM1, 3/4p, plug in, HxW=150x600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
121796
EAN
4015081196081
Product Length/Depth
520 mm
Product Height
30 mm
Product Width
160 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XMN130606MP

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification