Download document () of 20

121998
Model code: BB-UL-TE/50

Eaton Distribution parts. Connection clamp, TE/50

List price EUR10.03

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
121998
EAN
4015081201983
Product Length/Depth
40 mm
Product Height
30 mm
Product Width
18 mm
Product Weight
0.031 kg
Compliances
RoHS conform
Model Code
BB-UL-TE/50

Product specifications

Used with
BB-UL
Busbar
Type
  • BB-UL
  • Busbar
Accessory/spare part type
Extension terminals
Application
Switchgear for industrial and advanced commercial applications
Conductor cross section - max
25 mm²
Rated operational current (Ie) - max
100 A
Functions
Busbar
Suitable for
Other
Rated operational current
100 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.