Download document () of 20

125999
Model code: XMN430802-2

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, 2xNZM4, 1600A 3p, remote operated, W=800mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
125999
EAN
4015081235896
Product Length/Depth
670 mm
Product Height
130 mm
Product Width
720 mm
Product Weight
29.4 kg
Compliances
RoHS conform
Model Code
XMN430802-2

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification