Download document () of 20

126-12LN2

Eaton B-Line series wireway nipple section, 12" X 6" Lay-in, Wireway nipple section, NEMA 12, Steel, ANSI 61 gray painted

General Specifications

Product Name
Eaton B-Line series wireway nipple section
Catalog Number
126-12LN2
UPC
782051005271
Product Length/Depth
1.938 in
Product Height
6 in
Product Width
12 in
Product Weight
4.372 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Steel
Special features
NEMA12
Type
Wireway nipple section
Wiring method
Lay in
Finish color
ANSI 61 gray painted

Export product specification