Download document () of 20

12BDGHC20

Eaton Bussmann series medium voltage BS air fuse, 20 A, 12 kV, 40 kA, 51 x 461 mm, With Striker

List price EUR414.16

General Specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BDGHC20
EAN
5027590431255
UPC
051712511131
Product Length/Depth
461 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
2100 g
Compliances
BS 2692-1
Certifications
KEMA Certified

Electrical data

Amperage Rating
20 A
Voltage rating
12 kV
Breaking capacity
40 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Resistance
63.3 ohms

Product specifications

Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse indicator
With Striker
Fuse size
51 x 461 mm
Standard
British Standard
Mounting method
Clip-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.