Download document () of 20

12FXLSJ100

Eaton Bussmann series medium voltage DIN fuse, 100 A, AC 12 kV, 3.5", 88 x 292 mm, fullrange, DIN, with striker

List price EUR1,184.72

General Specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
12FXLSJ100
EAN
5027590116831
Product Length/Depth
292 mm
Product Height
104 mm
Product Width
88 mm
Product Weight
4000 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
IEC60282-1

Electrical data

Amperage Rating
100 A
Voltage rating
12 kV
Voltage type
AC
Breaking capacity
50 kA
Performance Cat According To IEC 60282-1
Full-range
Rated frequency - min
50 Hz
Class
Class full-range
Resistance
7.94 Ohms
Watt losses
82 W

Product specifications

Fuse indicator
With Striker
Construction size
88 x 292 mm
Standard
DIN
Standard
DIN
Mounting method
Clip-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.