Download document () of 20

13100AQD07

Eaton Moeller® series E58 Diffuse reflective sensor, Sn=610mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, M12

List price EUR92.09

General Specifications

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
13100AQD07
EAN
4015081323746
UPC
782113843551
Product Length/Depth
158.75 mm
Product Height
50.8 mm
Product Width
133.35 mm
Product Weight
0.091 kg
Certifications
UL Recognized
cUL Recognized
CE
UL
CSA Class No.: 3211-07
CSA File No.: 50513
UL Category Control No.: NRKH, NRKH7
UL 508
CSA
CSA-C22.2 No. 14
IEC/EN 60947-5-2
UL File No.: E117028
Model Code
13100AQD07

Product specifications

Type
Optical sensors
Contact Rating
100 mA PNP, 250 mA NPN at 10-30 Vdc
Features
Straight beam
Electric connection type
Plug-in connection
Enclosure material
Polyurethane foam (RIM)
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Connection
M12
Contact configuration
NPN and PNP open collector
Explosion safety category for dust
None
Sensor type
Diffuse reflective
Explosion safety category for gas
None
Functions
Reflected-light beam
Protection against polarity reversal
Short-circuit protection
Voltage type
DC
Wire size
22
Connection type
Plug-in connection M12 x 1
4-wire
Input voltage
10-30 Vdc
Cable sheath material
Polyvinyl chloride (PVC)
Light type
Infrared light
Degree of protection
IP67
NEMA 6
Interface type
Other
LED indicator
Output ON
Status indication of Switching state: Red LED
Switch function type
Other
Load current
Max. 250 mA (Ie, NPN, 120 > 50°C)
Max. 100 mA (Ie, PNP)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
250 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
610 mm
Sensor length
56 mm
Switching distance - max
610 mm
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP/NPN
Sensor material
Insulated material
Accessories
Can be expanded with fibre optic cable.
Product category
Comet Series
Number of pins
4
Protection
Auto reset short circuit
Response time
1 ms
Maximum DC current
100 mA PNP, 250 mA NPN
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Operational current (Ib) in the switched state at 24 V DC
30 A
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K
Adjustment type
Manual adjustment

Export product specification