Download document () of 20

132612
Model code: M22-DL-R-K01LED-BVP

Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, flush, momentary, 1 NC, red, Blister pack for hanging

List price €40.72

General Specifications

Product Name
Eaton Moeller® series M22 Illuminated pushbutton actuator
Catalog Number
132612
EAN
4015081295579
Product Length/Depth
30 mm
Product Height
210 mm
Product Width
130 mm
Product Weight
0.04 kg
Compliances
CE
Model Code
M22-DL-R-K01LED-BVP

Product specifications

Actuator color
Red
Actuator function
Spring-return
Fitted with:
Front ring
Number of command positions
1
Opening diameter
22 mm
Opening height
0 mm
Bezel color
Titanium
Bezel material
Plastic
Degree of protection (front side)
NEMA 4X
IP67
Front element type
Flat
Lens type
Round
Width opening
0 mm
Suitable for
Illumination

Export product specification