Download document () of 20

132659
Model code: EVG-2PHAS/20MODUL

Eaton Moeller series xPole - Busbar. EV busbars 2Ph., 20HP

List price €45.89

General Specifications

Product Name
Eaton Moeller series busbar
Catalog Number
132659
EAN
4015081296231
Product Length/Depth
357 mm
Product Height
26.7 mm
Product Width
8.6 mm
Product Weight
0.146 kg
Compliances
RoHS conform
Model Code
EVG-2PHAS/20MODUL

Product specifications

Features
Insulated
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
0
Number of poles
Two-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
10 mm²
Number of modular spacings
20
Number of phases
2
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
500 V
Rated conditional short-circuit current (Iq)
25 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.