Download document () of 20

132671
Model code: M22-D-GR

Eaton Moeller® series M22 Pushbutton, RMQ-Titan, Flat, momentary, gray, Blank, Bezel: titanium

List price €8.63

General Specifications

Product Name
Eaton Moeller® series M22 Pushbutton
Catalog Number
132671
EAN
4015081296095
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.009 kg
Certifications
CSA-C22.2 No. 14-05
IEC/EN 60947
UL File No.: E29184
VDE 0660
CE
CSA
CSA File No.: 012528
UL Category Control No.: NKCR
IEC/EN 60947-5
UL
UL 508
CSA Class No.: 3211-03
CSA-C22.2 No. 94-91
DNV
GL
LR
Model Code
M22-D-GR

Product specifications

Type
Pushbutton actuator
Actuator color
Gray
Actuator function
Momentary
Spring-return
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of command positions
1
Opening diameter
22.5 mm
Opening height
0 mm
Rated operational current for specified heat dissipation (In)
0 A
Bezel color
Titanium
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Plastic
Design
Flat
Classical
Mounting position
As required
Degree of protection
IP67
NEMA 3R
NEMA 12
NEMA 4X
NEMA 13
IP66
IP69K
Degree of protection (front side)
IP67/IP69K
NEMA 4X
Inscription
Blank
Front element type
Flat
Lens type
Round
Lifespan, mechanical
5,000,000 Operations
Static heat dissipation, non-current-dependent Pvs
0 W
Width opening
0 mm
Product category
RMQ-Titan

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.