Download document () of 20

132917
Model code: XSDMC03508

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=350x800mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132917
EAN
4015081298310
Product Length/Depth
50 mm
Product Height
370 mm
Product Width
820 mm
Product Weight
13 kg
Compliances
RoHS conform
Model Code
XSDMC03508

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.