Download document () of 20

132952
Model code: XSDMC2010-S

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, 2-wings, closed, IP55, for HxW=2000x1000mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
132952
EAN
4015081298631
Product Length/Depth
1940 mm
Product Height
80 mm
Product Width
522.5 mm
Product Weight
43.9 kg
Compliances
RoHS conform
Model Code
XSDMC2010-S

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.