Download document () of 20

133071
Model code: XNNS-30X15

Eaton xEnergy Main LV systems LV switchgear. Busbar support, fibreglass-reinforced plastic, HxWxD=30x15x1150mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133071
EAN
4015081299348
Product Length/Depth
1150 mm
Product Height
50 mm
Product Width
100 mm
Product Weight
4.7 kg
Compliances
RoHS conform
Model Code
XNNS-30X15

Product specifications

Color
Red
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.