Download document () of 20

133072
Model code: XNNS-30X20

Eaton xEnergy Main LV systems LV switchgear. Busbar support, fibreglass-reinforced plastic, HxWxD=30x19x1150mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133072
EAN
4015081299355
Product Length/Depth
1150 mm
Product Height
30 mm
Product Width
20 mm
Product Weight
5.9 kg
Compliances
RoHS conform
Model Code
XNNS-30X20

Product specifications

Color
Red
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.