Download document () of 20

133079
Model code: XPC0611

Eaton xEnergy Main LV systems LV switchgear. Cover, transparent, connection area, for HxW=600x1100mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133079
EAN
4015081299423
Product Length/Depth
1050 mm
Product Height
25 mm
Product Width
660 mm
Product Weight
2.9 kg
Compliances
RoHS conform
Model Code
XPC0611

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.