Download document () of 20

133082
Model code: XPMMB1104

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker device-/device area, busbar back, WxD=1100x400mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133082
EAN
4015081299454
Product Length/Depth
1020 mm
Product Height
30 mm
Product Width
360 mm
Product Weight
4.6 kg
Compliances
RoHS conform
Model Code
XPMMB1104

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.