Download document () of 20

133094
Model code: XPIBCB-H-0804

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM connection-/busbar back area, horizontal, WxD=800x400mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133094
EAN
4015081299577
Product Length/Depth
700 mm
Product Height
50 mm
Product Width
150 mm
Product Weight
2.7 kg
Compliances
RoHS conform
Model Code
XPIBCB-H-0804

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
800 mm
Material
Plastic
Suitable for
Internal separation form 2a
Internal separation form 3a
Internal separation form 4b
Internal separation form 3b
Internal separation form 2b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.