Download document () of 20
Discontinued

133801
Model code: MFD-CP10-ME

Eaton Moeller® series MFD Central processing unit/power supply unit, 24 V DC, expandable, without easyNet, double memory like MFD-CP 8

General Specifications

Product Name
Eaton Moeller® series MFD Power supply unit
Catalog Number
133801
EAN
4015081306718
Product Length/Depth
30 mm
Product Height
90 mm
Product Width
107 mm
Product Weight
0.145 kg
Certifications
UL 508
CSA Class No.: 2252-01 + 2258-02
CSA-C22.2 No. 142-M1987
IEC 60068-2-6
UL File No.: E135462
UL Category Control No.: NRAQ
CE
CSA File No.: 012528
IEC 60068-2-27
CSA-C22.2 No. 213-M1987
EN 61000-6-1/-2/-3/-4
Catalog Notes
Current consumption at 24 V DC
Model Code
MFD-CP10-ME

Product specifications

Type
Power supply unit/CPU module
Air discharge
8 kV, according to IEC/EN 61000-4-2, Level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Message indication
Bus system easyNet optional on board
SW interfaces
Accuracy
± 0.02 %, Repetition accuracy of timing relays (of values)
± 5 s/day (± 0.5 h⁄year), Real-time clock, normally
Burst impulse
2 kV, Supply cable, according to IEC/EN 61000-4-4, Level 3
2 kV, Signal cable, according to IEC/EN 61000-4-4, Level 3
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Width of the front
0 mm
Product category
Multi-function-display MFD-Titan
Resolution
  • 1 min (Range H:M)
  • 1 s (Range M:S)
  • 5 ms (Range S)
Air pressure
795 - 1080 hPa (operation)
Bus termination
First and last station, Network easyNet
Distance
5 m, easyNet
Environmental conditions
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Condensation: prevent with appropriate measures
Memory capacity
64
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Built-in depth
25 mm
Equipment heat dissipation, current-dependent Pvid
3.4 W
Front height
0 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
1 m
Number of buttons (programmable function)
9
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
3
Screwdriver size
0.6 x 3.5 mm
Voltage type
DC
Connection
Expandable: Digital/analog inputs/outputs and AS-Interface, PROFIBUS-DP, CANopen®, DeviceNet bus systems
Mounting position
Horizontal
Vertical
Contact discharge
6 kV, according to IEC/EN 61000-4-2, Level 3, ESD
Constant acceleration
2 g, 57 - 150 Hz, according to IEC/EN 60068-2-6, Vibrations
Software
Delivery with user program possible with MFD-COMBINATION product (Article no. 201801)
Constant amplitude
0,15 mm, 10 - 57 Hz, according to IEC/EN 60068-2-6, Vibrations
Surge rating
2 kV, Supply cables, symmetrical, power pulses (Surge), EMC
2 kV, Supply cables, symmetrical, MFD-AC-CP8.., IEC/EN 61000-4-5, level 2, EMC
Mounting method
Snap fitting (on the fixing shaft of the display or on top-hat rail according to IEC/EN 60715, 35 mm deep, without display)
Rail mounting possible
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Number of modules
Max. 8
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55011)
Class B (EN 55022)
Relative humidity
5 - 95 % (non-condensing)
Residual ripple
≤ 5 %
Connection type
Spring-cage terminals
Insulation resistance
According to EN 50178
Data transfer rate
20 kBit/s, 700 m, easyNet
10 kBit/s, 1000 m, easyNet
125 kBit/s, 125 m, easyNet
50 kBit/s, 300 m, easyNet
500 kBit/s, 25 m, easyNet
250 kBit/s, 40 m, easyNet
1000 kBit/s, 6 m, easyNet
Degree of protection
IP20
Degree of protection (front side)
NEMA 1
IP20
Number of colors of the display
0
Input current
200 mA (at 24 V DC)
Memory
Program and screen memory
Double program and screen memory
Functions
Process value representation (output) possible
Process default value (input) possible
Additional software components, loadable
Touch technology
None
Voltage dips
≤ 10 ms
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
256
Number of password levels
1
Number of pixels (horizontal)
0
Number of pixels (vertical)
0
Number of system buttons
0
Operating temperature - max
55 °C
Operating temperature - min
25 °C
Rated operational current for specified heat dissipation (In)
0 A
Screen size (diagonal)
0 in
Static heat dissipation, non-current-dependent Pvs
3.4 W
Permissible voltage
24 V DC
Potential isolation
Between easyNet and Inputs: yes
Between easyNet and PC interface, memory card, easyNet, easyLink: yes
Between easyNet and Power supply POW: yes
Between easyNet and Outputs: yes
Rated operational voltage
24 V DC (-15 %/+ 20 % - power supply)
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Terminal capacity
0.2 - 2.5 mm² (24 - 12 AWG), flexible with ferrule
0.2 - 4 mm² (24 - 12 AWG), solid
Write cycles of the retentive memory
10,000,000,000 read-write cycles

Export product specification