Download document () of 20

135664
Model code: E58-18DP100-HD

Eaton Moeller® series E58 Diffuse reflective sensor, Sn=100mm, 4L, 10-30VDC, dark, NPN, PNP, M18, metal, line 2m

List price EUR285.86

General Specifications

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
135664
EAN
4015081324576
Product Length/Depth
38.1 mm
Product Height
38.1 mm
Product Width
38.1 mm
Product Weight
0.23 kg
Certifications
Certified by UL for use in Canada
UL Category Control No.: NRKH, NRKH7
CSA File No.: UL report applies to both US and Canada
IEC/EN 60947-5-2
UL
UL 508
CE
UL File No.: E166051
CSA-C22.2 No. 14
Model Code
E58-18DP100-HD

Product specifications

Type
Optical sensors
Electric connection type
Cable
Fitted with:
Background suppression (Perfect Prox)
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Protection against wire breakage
Reflected-light beam
Short-circuit protection
Protection against polarity reversal
Voltage type
DC
Wire size
22
Connection type
2 m connection cable
4-wire
Cable sheath material
Polyvinyl chloride (PVC)
Light type
Other
Degree of protection
NEMA 6
IP68
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Switch function type
Other
Load current
Max. 100 mA (Ie, PNP)
Max. 250 mA (Ie, NPN)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Glass
Output current (mA) - max
250 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
100 mm
Sensor length
80 mm
Switching distance - max
127 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Dark switching
Switching output type
NPN
Sensor material
Stainless steel
Triangulation
Background fade-out
Wavelength of the sensor
660 nm
Product category
E58 Harsh Duty Series
Response time
1 ms
Adjustment range - max
100 mm
Adjustment range - min
0 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Adjustment type
Other

Export product specification