Download document () of 20

136225
Model code: E59-M30C129C02-D1

Eaton Moeller® series E59 Proximity switch, inductive, 1N/O, Sn=29mm, 4L, 6-48VDC, NPN, PNP, M30, metal E59-M30C129C02-D1

List price EUR150.84

General Specifications

Product Name
Eaton E59 AccuProx analog inductive proximity sensor
Catalog Number
136225
EAN
4015081330188
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
127 mm
Product Weight
0.45 kg
Certifications
CSA-C22.2 No. 14
UL File No.: E166051
UL
UL 508
CE
IEC/EN 60947-5-2
Certified by UL for use in Canada
UL Category Control No.: NRKH, NRKH7
CSA File No.: UL report applies to both US and Canada
Model Code
E59-M30C129C02-D1

Product specifications

Type
Inductive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
15 A
Functions
Protection against wire breakage
Short-circuit protection
Protection against polarity reversal
Voltage type
DC
Mounting method
Non-flush mounting
Material
Stainless steel
Connection type
3-wire
2 m connection cable
Installation type
Not flat
Degree of protection
IP67
IP69
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Status indication of Operating voltage: Green LED
Switch function type
Normally open contact
Load current
1 - 300 mA (Ie)
Residual current
0.15 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
145 Hz
Voltage rating - max
48 V
Product category
iProx Series
Switching output type
PNP
Temperature drift of sn
10 %
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
6 V
Rated switching distance (Sn) - max
29 mm
Repeatability
3 %
Sensor length
70 mm
Supply voltage - max
48 V
Supply voltage - min
6 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.