Download document () of 20
Discontinued

136477
Model code: CEMU-01/04

Eaton Moeller series xComfort - Sensors. Energy Meter Sensor

List price €173.42

General Specifications

Product Name
Eaton Moeller series xComfort energy measuring
Catalog Number
136477
EAN
4015081332595
Product Length/Depth
75 mm
Product Height
27 mm
Product Width
60 mm
Product Weight
0.046 kg
Compliances
RoHS conform
Model Code
CEMU-01/04

Product specifications

Application
Energy measurement
Features
Radio frequent bidirectional
Bus system operating type
Powernet
xComfort
Radio frequent
Bus system product type
Sensor
Accuracy class (ratio)
0
Built-in installation box depth - min
26 mm
Power supply
Mains
Connection type
Direct
Mounting method
Flush mounting
Model
Other
S0 impulse interface
None

Export product specification