Download document () of 20

137587
Model code: BP-U-3S-EN-1000/15-4Z

Eaton xEnergy Basic Flush-mounting meter cabinet, W=1035mm, H=1560mm, 4 meter plates, EN

List price €2,794.35

General Specifications

Product Name
Eaton xEnergy Basic meter cabinet equipped
Catalog Number
137587
EAN
4015081343669
Product Length/Depth
243 mm
Product Height
1560 mm
Product Width
1034 mm
Product Weight
48 kg
Compliances
RoHS conform
Model Code
BP-U-3S-EN-1000/15-4Z

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK07
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Degree of protection
IP30
Rated current
0 A
Number of fields
1
Number of meter cabinets
4
Number of TSG-panels
0
RAL-number
7035
Built-in depth
240 mm
Built-in height
1533 mm
Built-in width
1006 mm
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
150 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
301 W
Number of distributor rows
5
Color
Grey
Material
Steel
Mounting method
Flush mounted (plaster)
Lower connection space
With DIN rails (top hat rails)
Model
1-story

Export product specification