Download document () of 20

138374
Model code: AKS150

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Clamp terminal 35-150mm², for 12x5-20x10

List price €22.03

General Specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
138374
EAN
4015081351541
Product Length/Depth
62 mm
Product Height
51 mm
Product Width
38 mm
Product Weight
0.102 kg
Compliances
RoHS conform
Model Code
AKS150

Product specifications

Used with
12 mm x 5/10 mm rail
20 mm x 5/10 mm rail
185 mm system
Compact system
Connection
60 mm system
Special features
  • Termination to busbars without drilling
  • A cable block is used to connect the conductor to the busbar
Type
  • 185 mm system
  • 60 mm system
  • Compact system
  • Connection
Width clamp
38 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Busbar width - max
20 mm
Busbar width - min
12 mm
Conductor cross section - max
150 mm²
Rated operational current (Ie) - max
480 A
Functions
Connections
Clamp terminal
Rated operation current (Ie)
480 A
Suitable for
Sector conductor connection
Round conductor connection
Flat rail
Strip conductor connection
Rated operational current
480 A
Terminal capacity (conductor)
35 mm² - 150 mm²
AWG2/0 - MCM300

Export product specification