Download document () of 20

138711
Model code: CANU-M8-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Cage nut, M8, for CS mounting plates

List price EUR1

General Specifications

Product Name
Eaton xEffect CS cage nut
Catalog Number
138711
EAN
4015081354917
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
15 kg
Compliances
RoHS conform
Model Code
CANU-M8-CS

Product specifications

Used with
Accessory interior fitting
Accessory CS
Type
  • Accessory CS
  • Accessory interior fitting
Accessory/spare part type
Other
Cage nuts
Accessory
Material
Steel
Thread type
M8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.