Download document () of 20

1392-A

Eaton Surface-mount electromagnetic door holder - indoor - 500kg

General Specifications

Product Name
Eaton Electromagnetic door holders
Catalog Number
1392-A
EAN
8714112014917
Product Length/Depth
265 mm
Product Height
40 mm
Product Width
76 mm
Product Weight
4.11 kg
Certifications
CE

Product specifications

Operating voltage
24 V
Power consumption
6 W
Gripping force - max
4900 N
Gripping force - min
4900 N
Construction type
Other
Mounting Method
Surface mounting
Material housing
Aluminium
Wall distance - max
40 mm
Wall distance - min
40 mm
Product branding
Eaton Cooper
Fitted with:
Anchor Plate
Mounting Type
Wall Mount
Suitable for ceiling mounting
NO
Voltage type
DC
Gripping force
4900 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.