Download document () of 20

141864
Model code: XNNGFS-M5X10

Eaton xEnergy Main LV systems LV switchgear, Screw, M5x10, thread forming, pan head, form C, zinc plated

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141864
EAN
4015081385966
Product Length/Depth
13.8 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.002 kg
Compliances
RoHS conform
Model Code
XNNGFS-M5X10

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.