Download document () of 20

141866
Model code: XNNGFS-M6X20

Eaton xEnergy Main LV systems LV switchgear, Screw, M6x20, thread forming, pan head, form C, zinc plated

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141866
EAN
4015081385980
Product Length/Depth
24.6 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
0.007 kg
Compliances
RoHS conform
Model Code
XNNGFS-M6X20

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.