Download document () of 20

141899
Model code: XNNUS-10

Eaton xEnergy Main LV systems LV switchgear. Washer, 10.5mm, VZN

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141899
EAN
4015081386314
Product Length/Depth
20 mm
Product Height
2 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
Contact Manufacturer
RoHS conform
Model Code
XNNUS-10

Product specifications

Features
Hardened
Inside diameter
10.5 mm
Thickness
2 mm
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
For bolt size
10 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.