Eaton Moeller® series BBA Busbar adapter, 45 mm, 32 A, DIN rail: 1
Product Name |
Eaton Moeller® series BBA Accessory Busbar adapter
|
Catalog Number |
142528
|
EAN |
4015081392575
|
Product Length/Depth |
161 mm
|
Product Height |
63 mm
|
Product Width |
45 mm
|
Product Weight |
0.218 kg
|
Certifications |
UL 508
|
Model Code |
BBA0K-32
|
Special features |
Terminal capacity: 6 mm² (AWG 10)
|
Type |
|
Adapter width |
45 mm
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-25 °C
|
Busbar distance |
60 mm
|
Busbar thickness - max |
10 mm
|
Busbar thickness - min |
5 mm
|
Nominal current |
32 A
|
Number of DIN rails |
1
|
Rail width |
20 mm
|
Voltage rating at AC |
690 V
|
Electric connection type |
3 conductors AWG 10
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
Equipment heat dissipation, current-dependent Pvid |
2.4 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
Mounting rail armament |
1 mounting rail
|
Rated operation current (Ie) |
32 A
|