Download document () of 20

143200
Model code: XSFDC-B

Eaton xEnergy Main LV systems LV switchgear. Branding strip, corner piece, blue

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143200
EAN
4015081398645
Product Length/Depth
170 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
XSFDC-B

Product specifications

RAL-number
5017
Color
Blue
Material
Metal
Mounting position
Scaffold
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.