Download document () of 20

143276
Model code: XLSPL1F85

Eaton xEnergy Light LV systems LV switchgear. Plinth, front plate for HxW 100 x 850mm, gray

List price EUR28.32

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143276
EAN
4015081399406
Product Length/Depth
45 mm
Product Height
100 mm
Product Width
850 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
XLSPL1F85

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
850 mm
Material
Steel
Model
Base front/back
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.