Download document () of 20

143333
Model code: XLSD5GS2085

Eaton xEnergy Light LV systems LV switchgear. Section door with glass window, closed IP55, left or right-hinged, HxW = 2000 x 850mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143333
EAN
4015081399970
Product Length/Depth
1940 mm
Product Height
25 mm
Product Width
850 mm
Product Weight
33 kg
Compliances
RoHS conform
Model Code
XLSD5GS2085

Product specifications

Features
Version as glazed door
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.