Download document () of 20

143344
Model code: XSFB08505

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=850x500mm, gray

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143344
EAN
4015081400089
Product Length/Depth
850 mm
Product Height
240 mm
Product Width
475 mm
Product Weight
17.8 kg
Compliances
RoHS conform
Model Code
XSFB08505

Product specifications

Features
Mounting plate depth-adjustable
EMC-version
Connectable
Surface finishing
Powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
800 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.