Download document () of 20

143356
Model code: XLST2J11C

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 75mm long, 35mm blind + 40mm foam gasket, IP20, for 1100mm Sectionwidth, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143356
EAN
4015081400201
Product Length/Depth
1010 mm
Product Height
30 mm
Product Width
60 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XLST2J11C

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1100 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.