Download document () of 20

143375
Model code: XLST3F1355

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 1350 x 500mm, IP30, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143375
EAN
4015081400393
Product Length/Depth
1260 mm
Product Height
15 mm
Product Width
385 mm
Product Weight
8.5 kg
Compliances
RoHS conform
Model Code
XLST3F1355

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.