Download document () of 20

143982
Model code: APHL

APHL. Cover-plate holder, double, high version

List price EUR1.05

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143982
EAN
4015081405169
Product Length/Depth
73.5 mm
Product Height
34 mm
Product Width
15 mm
Product Weight
0.016 kg
Compliances
RoHS conform
Model Code
APHL

Product specifications

Color
Black
RAL-number
9011
Material
Plastic
Model
Mounting kit

Export product specification