Download document () of 20

144558
Model code: EMA69B

Eaton EMA DIN cable, 1.5m

List price €196.56

General Specifications

Product Name
Eaton S811 mounting frame
Catalog Number
144558
EAN
4015081410682
Product Length/Depth
254 mm
Product Height
120.65 mm
Product Width
146.05 mm
Product Weight
0.345 kg
Certifications
CSA Class No.: 3211-06
UL File No.: E202571
UL
CSA-C22.2 No. 14
UL 508
UL Category Control No.: NMFT2
CSA
CE
CSA File No.: LR 353
IEC/EN 60947-4-2
Model Code
EMA69B

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Connection cable RJ11, 6 pole
Accessory/spare part type
Connecting cable
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-30 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.