Download document () of 20

144596
Model code: XBSB-B

Eaton xEnergy Main LV systems LV switchgear. Mainbusbar holder base

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144596
EAN
4015081411023
Product Length/Depth
820 mm
Product Height
43 mm
Product Width
45 mm
Product Weight
1.62 kg
Compliances
RoHS conform
Model Code
XBSB-B

Product specifications

Accessory/spare part type
Other
Current rating - max
0 A
Busbar distance
0 mm
Number of poles
Zero-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.